??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY50Z - Zinc alloy butterfly hinge flat screw type economy type
Bill of material
HY50Z42
MODEL
Model
HY50Z42
MAT
Material
ZDC
SUR
Surface treatment
chromate treatment
CODE
Code
HY50Z
VAR02
No.
FIX02
A
32 mm
FIX04
B
42 mm
FIX06
A1
20 mm
FIX08
B1
30 mm
FIX10
T
5 mm
FIX12
H
11.0 mm
FIX14
V
10.5 mm
FIX16
M
5
FIX18
Load
18 kg
FIX20
Reference weight
0.05 kg/pcs
FIX95
PDF
PDF