??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
HY56SG,HY56S,HY57SG,HY57S - Dismantling hinge flat type and economic plug type
Bill of material
HY56S50
MODEL
Model
LV1
type
MAT
Material
SUS316
SUR
Surface treatment
CODE
Code
VAR02
No.
FIX02
A
50 mm
FIX04
B
50 mm
FIX06
A1
30 mm
FIX08
B1
30 mm
FIX10
H
14 mm
FIX12
T
6 mm
FIX14
D
12.5 mm
FIX16
d
6.5 mm
FIX18
Load
35 kg
FIX20
Reference weight
0.14 kg/pcs
FIX95
PDF
PDF