??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
HY61A,HY61AB - Torque butterfly hinge torque adjustment type
Bill of material
HY61A6
MODEL
Model
MAT
Material
A6063
SUR
Surface treatment
CODE
Code
VAR02
No.
FIX02
Allowable load
10 kg
FIX04
Allowable load
98 N
FIX06
Rated torque
0~4.9 N*m
FIX08
Rated torque
0~50 kgf*cm
FIX10
weight
54 g
FIX12
S
32 mm
FIX14
P1
16 mm
FIX16
P2
16 mm
FIX18
J
13.5 mm
FIX95
PDF
PDF