??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY64S - L-type torque butterfly hinge round hole SUS304 arbitrary angle positioning type
Bill of material
HY64S04-L
MODEL
Model
HY64S04-L
MAT
Material
SUS304
SUR
Surface treatment
Rolling polishing
CODE
Code
HY64S
VAR02
No.
VAR04
Installation direction
FIX02
torsion
0.4±20% N.m
FIX04
Breakaway torque
0.7±20% N.m
FIX06
Reference weight
0.03 kg/pcs
FIX95
PDF
PDF