??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY71S - L-type dust-free butterfly hinge light load type screw hole+welding type
Bill of material
HY71S75
MODEL
Model
HY71S75
MAT
Material
SUS304
SUR
Surface treatment
wire drawing
CODE
Code
HY71S
VAR02
No.
75
FIX02
Load
25 kg
FIX04
Reference weight
0.16 kg/pcs
FIX95
PDF
PDF