??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY72S - Stainless steel butterfly hinge
Bill of material
HY72S40
MODEL
Model
HY72S40
LV1
type
Tapered hole with locating hole pattern
MAT
Material
SUS304
SUR
Surface treatment
-
CODE
Code
HY72S
VAR02
No.
40
FIX02
A
40 mm
FIX04
B
40 mm
FIX06
A1
28 mm
FIX08
A2
22 mm
FIX10
B1
13 mm
FIX12
H
5.2 mm
FIX14
T
1 mm
FIX16
d1
3 mm
FIX18
d
4.2 mm
FIX20
D
6 mm
FIX22
Number of segments
3
FIX24
Load
3 kg
FIX26
Reference weight
0.02 kg/pcs
FIX95
PDF
PDF