??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY81P - Resin butterfly hinge counterbore type/taper hole type
Bill of material
HY81P30
MODEL
Model
HY81P30
MAT
Body material
PA6
MAT1
Shaft material
SPCC
SUR
Surface treatment of main body
Black
SUR1
Shaft surface treatment
galvanization
CODE
Code
HY81P
VAR02
No.
FIX02
A
39.0 mm
FIX04
B
30 mm
FIX06
A1
20.0 mm
FIX08
B1
14.0 mm
FIX10
H
9.5 mm
FIX12
h
- mm
FIX14
T
5.0 mm
FIX16
E
- mm
FIX18
D
8.0 mm
FIX20
d
4.2 mm
FIX22
d1
3.0 mm
FIX24
d
- mm
FIX26
load
7 kg
FIX28
Reference weight
0.01 kg/pcs
FIX95
PDF
PDF