??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY82P - Resin butterfly hinge
Bill of material
HY82P6-B
MODEL
Model
HY82P6-B
MAT
Body material
Nylon 6
MAT1
Shaft material
SUS304
SUR
Shaft surface treatment
-
CODE
Code
HY82P
VAR02
No.
VAR04
Colour
FIX02
L
48 mm
FIX04
W
48 mm
FIX06
K
9.0 mm
FIX08
P
30 mm
FIX10
J
8.0 mm
FIX12
S
32 mm
FIX14
D
9.5 mm
FIX16
d
5.5 mm
FIX18
T
6.0 mm
FIX20
E
6.5 mm
FIX22
R
12.6 mm
FIX24
h
3.8 mm
FIX26
load
10 kg
FIX28
load
96 N
FIX30
Reference weight
21 g
FIX95
PDF
PDF