??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY85P - Resin butterfly hinge flat taper hole type
Bill of material
HY85P108
MODEL
Model
HY85P108
MAT
Material
PA6
SUR
Surface treatment
Black
CODE
Code
HY85P
VAR02
No.
108
FIX02
A1
10 mm
FIX04
A2
20 mm
FIX06
A3
24.5 mm
FIX08
A4
45 mm
FIX10
B
108 mm
FIX12
B1
79 mm
FIX14
B2
58 mm
FIX16
E
40 mm
FIX18
F
91 mm
FIX20
H
18 mm
FIX22
T
9.5 mm
FIX24
Load
21 kg
FIX26
Reference weight
0.1 kg/pcs
FIX95
PDF
PDF