??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY88A - Aluminum alloy butterfly hinge with protrusion
Bill of material
HY88A5
MODEL
Model
HY88A5
MAT
Material
A6063
MAT1
Bushing material
Polyacetal
SUR
Surface treatment
Anodizing
CODE
Code
HY88A
VAR02
No.
FIX02
Allowable load
10 kg
FIX04
Allowable load
98 N
FIX06
weight
23 (g)
FIX08
L
47 mm
FIX10
W
36 mm
FIX12
K
11.0 mm
FIX14
P
25 mm
FIX16
J
7.5 mm
FIX18
S
21 mm
FIX20
N1
5.5 mm
FIX22
N2
11 mm
FIX24
E
5.0 mm
FIX26
A
5.5 mm
FIX28
R
5.0 mm
FIX95
PDF
PDF