??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ksb
Description
HyaSolo 2 D FL Compact - Break Tank Package Booster Set for FireFighting
Bill of material
HyaSolo 2 D FL 1/1504C Compact
PMPSZE
Pump size
SA
Number of stages
CMPSIZE
Component size
CNNSTDDN1
Flange design inlet
EN 1092-1
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
RTDFRQ
Rated frequency
50Hz
MTRPOLE
Number of motor poles
2
RTDPWR
Rated power
MTRSIZE
Motor size
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
IE3
MTRPRTCN
Type of motor enclosure
IP55