??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
ksb
Description
HyaSolo 2 D FL - Fire fighting booster system
Bill of material
HyaSolo 2 D FL 1 / 1002 / 2 B
PMPSZE
Pump size
SA
Number of stages
CMPSIZE
Component size
CNNSTDDN1
Flange design inlet
SIZEDN1
Nominal diameter inlet
SIZEDN2
Nominal diameter outlet
RTDFRQ
Rated frequency
50Hz
MTRPOLE
Number of motor poles
2
RTDPWR
Rated power
MTRSIZE
Motor size
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
MTRPRTCN
Type of motor enclosure
IP55