??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Danly
Description
HYDROCAM 1
Bill of material
OHYD10130XXXX00
BESTNR
Part No.
GR
Model
AW
Selection by:
AWW
Specify HT3 (mm) or VT (cm³)
VT
Delivered Volume
0.00 cm³
VN
Available volume
cm³
V1
Volume /mm Stroke
mm
HT1
Total Height
mm
HT2
mm
HT3
Total Stroke
0.0 mm
HT4
max. Working Stroke
mm
HT5
Approach Stroke
8 mm
HT6
Height Inletport
mm
D1
Piston Diameter
mm
D2
Piston Rod Diameter
mm
D3
mm
D5
mm
KT1
mm
KT2
mm
M
mm
G
G3/8 BSPP
P
Piston Area
cm²