??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IABXYZ - Displacement table - linear ball guided manual displacement table - XYZ axis · thin precision micrometer feed type
Bill of material
IABXYZ40
CODE
code
IABXYZ
TYPE
type
Micrometer feed type
TRA
Transmission direction
XYZ axis
MAT
material
SUS440C
SUR
surface
Electroless nickel plating
SPE
specification
mm
ALT1
Micrometer position change
MED
Mesa dimension
STR
stroke
mm
MRO
Minimum reading of differential head
10 μm
LRE
load
49 N
MAS
Moving accuracy Straightness
3 μm
MUD
Moving accuracy Swing up and down
40''
MLR
Moving accuracy Swing left and right
20''
AUD
Allowable moment load Swing up and down
N*m
ALR
Allowable moment load Swing left and right
N*m
ALA
Allowable moment load lateral rolling
N*m
MRUD
Moment rigidity Swing up and down
''/N*cm
MRLR
Moment rigidity Swing left and right
''/N*cm
MRLA
Moment rigidity load lateral rolling
''/N*cm
WEI
weight
kg
ENCL
enclosure(4 pcs)
LINK
link
https://www.srdfaa.com/category/26.html