??
Catalog navigation
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
SRD-FA
Description
IASV80 - Displacement table - Linear ball - 80 -Z axis (vertical lifting)
Bill of material
IASV80-CZ
MOD
code
IASV80
LOC
Differential head mounting position
CZ
DRI
moving direction
One Z direction
TAB
Mesa size
80X80 mm
STR
stroke
±12.5 mm
LOAD
load
49N(5kgf)
DIF
minimum scale
0.01 mm
TOM
Moving perpendicularity
≤0.02mm/25mm
WEI
weight
1.2 kg
LINK
link
https://www.srdfaa.com/product/1141603220223.html