??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASX100 - wyt
Bill of material
IASX100-C
MOD
daima
IASX100
LOC
weifentouanzhuangweizhi
DRI
yidongfangxiang
x zhouyigefangxiang
MAT
zhuti caizhi
SUS440C
DMO
qudongfangshi
weifentou
TAB
taimiandaxiao
100X100 mm
TKN
taimianhoudu
20 mm
STR
xingcheng
±12.5 mm
LOAD
fuzai
343N(35kgf)
DIF
zuixiaokedu
0.01 mm
TOM
yidongpingxingdu
≤0.01mm/25mm mm
MOB
pingxingdu
0.03 mm
WEI
zhongliang
1.27 kg
LINK
wangzhi
https://www.srdfaa.com/product/1141603220219.html