??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASX25 - wyt
Bill of material
IASX25-C
MOD
daima
IASX25
LOC
weifentouanzhuangweizhi
DRI
yidongfangxiang
x zhouyigefangxiang
MAT
zhuti caizhi
SUS440C
DMO
qudongfangshi
weifentou
TAB
taimiandaxiao
25X25 mm
TKN
taimianhoudu
12 mm
STR
xingcheng
±3 mm
LOAD
fuzai
39.2N(4kgf)
DIF
zuixiaokedu
0.01 mm
TOM
yidongpingxingdu
≤0.005mm/6mm mm
MOB
pingxingdu
0.01 mm
WEI
zhongliang
0.07kg kg
LINK
wangzhi
https://www.srdfaa.com/product/1141603220209.html