??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASY40 - wyt
Bill of material
IASY40-C
MOD
daima
IASY40
LOC
weifentouanzhuangweizhi
DRI
yidongfangxiang
x y zhouyigefangxiang
MAT
zhuti caizhi
SUS440C
DMO
qudongfangshi
weifentou
TAB
taimiandaxiao
40X40 mm
TKN
taimianhoudu
30 mm
STR
xingcheng
±6.5 mm
LOAD
fuzai
98N(10kgf)
DIF
zuixiaokedu
0.01 mm
TOM
yidongpingxingdu
≤0.005mm/13mm mm
MOB
pingxingdu
0.04 mm
WEI
zhongliang
0.46kg kg
LINK
wangzhi
https://www.srdfaa.com/product/1141603220212.html