??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASY60 - Displacement table - linear ball - 60 -XY axis
Bill of material
IASY60-C
MOD
code
IASY60
LOC
Differential head mounting position
DRI
moving direction
In both X Y directions
MAT
Body material
SUS440C
DMO
drive mode
Differential head
TAB
Mesa size
60X60 mm
TKN
The thickness of the table
30 mm
STR
stroke
±6.5 mm
LOAD
load
196N(20kgf)
DIF
minimum scale
0.01 mm
TOM
Parallelism of movement
≤0.005mm/13mm mm
MOB
depth of parallelism
0.04 mm
WEI
weight
0.8kg kg
LINK
link
https://www.srdfaa.com/product/1141603220215.html