??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
SRD-FA
Description
IASY80 - wyt
Bill of material
IASY80-C
MOD
daima
IASY80
LOC
weifentouanzhuangweizhi
DRI
yidongfangxiang
x y zhouyigefangxiang
MAT
zhuti caizhi
SUS440C
DMO
qudongfangshi
weifentou
TAB
taimiandaxiao
80X80 mm
TKN
taimianhoudu
40 mm
STR
xingcheng
±12.5 mm
LOAD
fuzai
264.6N(27kgf)
DIF
zuixiaokedu
0.01 mm
TOM
yidongpingxingdu
≤0.01mm/25mm mm
MOB
pingxingdu
0.06 mm
WEI
zhongliang
1.8 kg
LINK
wangzhi
https://www.srdfaa.com/product/1141603220218.html