??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAX40 - wyt
Bill of material
IAX40-C
MOD
IAX40
LOC
DRI
x
MAT
lv
DMO
w
TAB
40×40 mm
TKN
18 mm
STR
±6.5 mm
LOAD
29.4(3) N(kgf)
DIF
0.01 mm
TOM
≤0.01/13 mm
MOB
0.02 mm
WEI
G
0.14 kg
LINK
https://www.srdfaa.com/product/1141603220051.html