??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SRD-FA
Description
IAY90 - wyt
Bill of material
IAY90-C
MOD
IAY90
LOC
DRI
xy
MAT
lv
DMO
w
TAB
90×90 mm
TKN
36 mm
STR
±12.5 mm
LOAD
93.1(9.5) N(kgf)
DIF
0.01 mm
TOM
≤0.02/25 mm
MOB
0.06 mm
WEI
0.94 kg
LINK
https://www.srdfaa.com/product/1141603220101.html