??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
IAYXYZ - Displacement table - linear ball guide is a manual displacement table - XYZ axis / precision feed screw driven type
Bill of material
IAYXYZ40
CODE
code
IAYXYZ
TYPE
type
Feed lever driven type
TRA
Transmission direction
XYZ axis
MAT
materia
SUS440C
SUR
surface
Electroless nickel plating
ALT1
Micrometer position change
SPE
Specifications
mm
COMA
Upper layer of component
COMB
Lower layer of component
MED
Mesa dimension
mm
STR
stroke
±6.5 mm
LER
load
49 N
MAS
Moving accuracy Straightness
μm
MUD
Moving accuracy Swing up and down
25''
MLR
Moving accuracy Swing left and right
15''
AUD
Allowable moment load Swing up and down
N*m
ALR
Allowable moment load Swing left and right
N*m
ALA
Allowable moment load lateral rolling
N*m
MRLA
Moment rigid swing up and down
''/N*cm
MRLB
Moment rigid swing left and right
''/N*cm
MRLC
Moment rigidity load lateral rolling
''/N*cm
WEI
weight
kg
ENCL
enclosure(4 pcs)
LINK
link
https://www.srdfaa.com/category/26