??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IB38 - Probe/sleeve standard type. Minimum installation center distance 0.8mm
Bill of material
IB38-A
CODE
code
IB38
ZZ
Needle shaft
SK4
NG
Inner tube
Phosphor bronze
TH
spring
Piano wire
SYR
Surface treatment
Gilded
ZTXZ
Needle shaft shape
ZXJL
Minimum installation distance (mm)
0.8
YSTL
Compaction elasticity
40±20%
ZDXC
Maximum stroke (mm)
2
GZTL
Working elasticity (g)
30±20%
EDDL
Rated current (A)
0.5
EDDZ
Rated resistance (mΩ)
180
TG
casing
IB38T
LINK
Web Link
https://www.srdfaa.com/product/1141603221990.html