??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
IB48 - Probe/tube·Standard type·Minimum installation center distance 0.9mm
Bill of material
IB48-A
CODE
code
IB48
ZZ
Needle shaft
SK4
NG
Inner tube
Phosphor bronze
TH
spring
Piano wire
SYR
Surface treatment
Gilded
ZTXZ
Needle shaft shape
ZXJL
Minimum installation distance (mm)
0.9
YSTL
Compaction elasticity
60±20%
ZDXC
Maximum stroke (mm)
2
GZTL
Working elasticity (g)
45±20%
EDDL
Rated current (A)
1
EDDZ
Rated resistance (mΩ)
150
TG
casing
IB48T
LINK
Web Link
https://www.srdfaa.com/product/1141603221996.html