??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
IB58 - Probe/tube·Minimum installation center distance 1.0mm
Bill of material
IB58-A
CODE
code
IB58
ZC
Needle shaft
Beryllium copper
NG
Inner tube
Phosphor bronze
TH
spring
stainless steel
SYR
Surface treatment
Gilded
ZTXZ
Needle shaft shape
ZXJL
Minimum installation distance (mm)
1
YSTL
Compaction elasticity
50±20%
EDDL
Rated current (A)
3
EDDZ
Rated resistance (mΩ)
30
TG
casing
IB58T
LINK
Web Link
https://www.srdfaa.com/product/1141603222027.html