??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
MOTECK
Description
ID10 - Actuator
Bill of material
ID10-12-G5A-10-102-00000400
MODEL
Model
ID10
IV
Input voltage
MAST
Motor and spindle type
GR
Gear ratio
STROKE
Stroke
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
A
Retracted length
262 mm
B
Extended length
364
FC
Front connector
0: Standard
RC
Rear connector
0: Standard
POORC
Pivot orientation of rear connector
PF
Positioning feedback
LS
Limit switches
IL
IP level
mm
OPTION
Option
CL
Cable length
PPM
Push/Pull Max.
1500 N
TSNL
Typical Speed No Load
33.5 mm/s
TSFL
Typical Speed Full Load
26.7 mm/s
TCNL
Typical Current No Load
2.6 A
TCFL
Typical Current Full Load
17.6 A