??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
IDP, IDPS - Idler Pins
Bill of material
IDP6201S-14-35
PN
Part No.
TS
Type Selection
MATI
Material of Idler Pin
1045 Carbon Steel
MATB
Material of Hexagon Socket Head Cap Screw
4137 Alloy Steel
MATN
Material of Nut / Plain Washer
1018 Steel Equivalent
MATS
Material of Spring Washer
SWRH57
ST
Surface Treatment
Black Oxide
BN
Bearing No.
TYS
Type Selection
AS
A Selection
mm
BS
B Selection 5mm Increment
mm
Enter value for BS
B Selection 5mm Increment
mm
cm
inch
ft
AB
Applicable Bearings
BB
b
mm
L
L Pin Body Size
mm
F
F Pin Body Size
mm
V
V Pin Body Size
mm
D
D Pin Body Size
mm
DD
d Pin Body Size
mm
M
M Bolts/Washers Size
K
K Bolts/Washers Size
mm
H
H Bolts/Washers Size
mm
T
T Bolts/Washers Size
mm
TT
t Bolts/Washers Size
mm
TT1
t1
mm
HH
h Bolts/Washers Size
mm
MAXAL
Max. Allowable Load
N (kgf)