??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IEC212 - Inductive sensor
Bill of material
IEC212
BN
Part number
IEC212
DESCRIPTIONSHOR
Description Short
Inductive sensor,M8 x 1 / L = 45 mm,Sensing range 5 mm non-flush mountable,normally open,DC PNP,M8 Connector,IP 65,IP 66,IP 67,IP 68,IP 69K, (with ifm socket duly screwed on),3-wire,Ambient temperature -40...85 °C,Switching frequency 500 Hz
INFO
Data sheet
HTML (Online)