??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_6_20 - Signal Transformer
Bill of material
IF-6-20
PN
Part Number
IF-6-20
DESC
Description
International Low Profile Flat Head Transformer, 6VA Power, 115V/230V Input, 20VCT Output Series
POWERVA
Power
6 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.43 lbs (0.2 kg)
LENGTH
Length
2.09 in. (53.1 mm)
WIDTH
Width
1.73 in. (43.9 mm)
HEIGHT
Height
0.89 in. (22.6 mm)