??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
IF - Insulation Plate Steel zinc plated
Bill of material
SFS IF-70X70 Insulation Plate Steel zinc plated
CNSORDERNO
Description
IF-70X70
TYP
Type
IF
TEXT1
Text Line 1 (Product)
Insulation Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
70 mm
W
Width
70 mm
T
Thickness
1 mm
D
Diameter
5.1 mm
GW
Mass
37.00 g