??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Baumer Group
Description
IF250 - Inductive proximity switch / distance sensors
Bill of material
Baumer_IF250_11705028
TYPE
Type
Rectangular
DIM
Dimension
25.000 mm
SD
Measuring distance Sd
STYPE
Special type
MT
Mounting type
Flush
LH
Housing length
52 mm
OS
Output circuit
AT
Adjustment
PC
Protection class
IP 67
MH
Housing material
PA 12
CT
Connection types
Cable PVC 3 x 0.14, 2 m
TC
Typecode
TCX
type family
IF250
AN
Article number
WS
Website
EP
EPLAN
RA
Repeat accuracy
LE
Linearity error
RES
Resolution
TD
Temperature drift
± 10 %
WT
Weight
g
ET
Voltage supply range +Vs
10 ... 30 VDC
CONS
Current consumption max. (no load)
15 mA
OT
Operating temperature
-25 ... +75 °C
CS
Certificates
CE, UL