??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
IFF - ELESA-Cylindrical handles
Bill of material
Cylindrical handles IFF.112 B-M10
CODE
Code
DESCRIPTION
Description
DIM01
D
30 mm
DIM02
L
112 mm
DIM03
d6H
DIM04
d6g
DIM05
d1
64 mm
DIM06
d2
46 mm
DIM07
h
mm
DIM08
l
mm
DIM09
l1
4 mm
DIM10
l2
4 mm
WEIGHT
Weight
g