??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 20
HELP_VARIABLE
Company
igus
Description
iglidur® A200 - type F - inch sizes
Bill of material
AFI-1013-16
ARTNR
Part no.
INFO
Info PDF
INFO
BEZ
Description
iglidur® A200 type F, inch sizes
D1
Inside diameter
Inch
D2
Outside diameter
Inch
B1
Overall length
Inch
D3
Flange diameter
Inch
B2
Flange thickness
Inch
F
Chamfer
mm
R
Radius max.
0.5 mm
D1MAX
Inside diameter max.
Inch
D1MIN
Inside diameter min.
Inch
EBMAX
Housing bore max.
Inch
EBMIN
Housing bore min.
Inch
WELLEMAX
Shaft size max.
Inch
WELLEMIN
Shaft size min.
Inch