??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
iglidur® MKM - metric sizes
Bill of material
MKM-1012-10
ARTNR
Part no.
MKM-1012-10
INFO
Info PDF
INFO
BEZ
Description
Double Flange Bearing
UK
Bent
D1
Inside diameter
10
D2
Outside diameter
12 mm
D3
Flange diameter
18 mm
B1
Overall length
14 mm
B2
Flange thickness
1 mm
B3
Length
10 mm
S
Thickness
0.4 mm