??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
iglidur® PRT - Slewing rings in low-cost design - type 03
Bill of material
PRT-03-80
ARTNR
Part no.
PRT-03-80
INFO
Info PDF
INFO
BEZ
Description
Slewing rings in low-cost design
D
Diameter
160 mm
D1
Diameter
145 mm
DD1
Diameter
90 mm
DD
Diameter
80 mm
H
Height
18 mm
T1
Hole
10x36°
T2
Hole
10x36°
S1
Thread
M6
S2
Diameter
5.5 mm
K1
K1 for screw
DIN7984 M5