??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKK Switches
Description
Illuminated Surface Mount Pushbuttons - Series KP04
Bill of material
KP0415ANG03RGBP-1FJB
PN
Part Number
KP0415ANG03RGBP-1FJB
SRS
Series
KP
TF
Travel & Force
Stroke: 3.5mm (.138"), Actuation Force: 1.6N
PLS
Pole & Circuit
15A
ACT
Actuation
COTERM
Contacts & Terminals
SMT Terminals and Gold Plated Contacts; 100mA @ 12V DC
LEDS
LEDs
PACK
Packaging
CP
Cap Sizes
CT
Cap Types
CC
Cap Colors
Clear Lens & White Diffuser
OCHR
Characteristics
Download pdf