目錄: IGUCHI KIKO
Created: 11.06.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IGUCHI KIKO
ILS-150
IGUCHI KIKO
Alignment Stage
Lock Free Series (Without Lifting Capacity)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{iguchi/alignment20stage/lock20free20series300028without20lifting20capacity29/ils.prj},{NB=ILS-150},{PREVIEW=../../_pool_/4e/e5/ils.png},{MN=ILS-150},{MH=42.5},{H=42.5},{LC1=150},{LC2=1470},{LC3=331},{PW1=1.5},{PW2=3.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IGUCHI KIKO
Description
ILS - Alignment Stage
Bill of material
ILS-150
PREVIEW
MN
Model number
ILS-150
MH
Mounting Height
42.5
(㎜)
H
Height
42.5
(㎜)
LC1
Load Capacity
150
(kgf)
LC2
Load Capacity
1470
(N)
LC3
Load Capacity
331
(lbf)
PW1
Product Weight
1.5
(㎏)
PW2
Product Weight
3.3
(lb)