??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
iMAR8000 - 8 channel ISO 15693 RFID reader
Bill of material
iMAR8000
PN
Part Number
iMAR8000
CCOLUMN
Product Number
iMAR8000
DCOLUMN
Product Name
8 channel ISO 15693 RFID reader
FCOLUMN
CPC Series
IdentiQuik
GCOLUMN
CPC Bag Quantity
1 per box
LCOLUMN
CPC Category
RFID
VCOLUMN
CPC Low
32°F
VVCOLUMN
45°F
WCOLUMN
CPC Low
0°C
WWCOLUMN
7°C
XCOLUMN
CPC High
to 150°F
YCOLUMN
CPC High
to 66° C
AZCOLUMN
RoHS
Compliant
AYCOLUMN
ISO 15693
ISO 15693 Compliant
BECOLUMN
Current Consumption
150mA maximum
BACOLUMN
Main Components
Housing - Polycarbonate
BBCOLUMN
Operating Voltage
5Vdc
BCCOLUMN
Communication Protocal
IdentiQuik Smart Coupling Communication Protocol (ISCCP)
BDCOLUMN
RFID Tag
ISO 15693