??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMATE 23 Circular Plastic Connectors Receptacle - Panel Mount IP67 Rear
Bill of material
23RB-202PG-M001
PN
Part Number
23RB-202PG-M001
SERIES
Series
iMate 23
CT
Connector Type
R-Straight Panel Receptacle
CSM
Coupling Style / Material
B-Bayonet Style Coupling / PBT
CS
Contact Size
CTS
Contact Termination Style
NOC
Number of Poles or Contacts
CG
Contact Gender
CP
Contact Plating
UNIT
Unit
L
Length
A
Dia Ref
0.000 Inch
PCT
PC Tail
0.000 Inch