??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 9
HELP_VARIABLE
Company
Dodge
Description
In-Line Helical Reducers - Quantis ILH
Bill of material
HB682CN56C3.49A1SIN1.625
PN
Part No.
US
Unit Size
RS
Reduction Stage
OC
Output Configuration
IC
Input Configuration
MT
Motor Type/Input Shaft Dimension
MF
Motor Frame/Separate Group
RATIO
Ratio
MP
Mounting Position
OSBT
Output Shaft Type
OSBD
Output shaft Bore Dimension
OSBDIA
Output Shaft/Bore Diameter
OFT
Output Flange Type
OFD
Output Flange Diameter
BT
Brake
LTB
Location of Terminal Box
LMRB
Location of Manual Release of Brakes