??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
INCA 1 - Emergency stop button
Bill of material
ABB - 2TLA030054R0100 + INCA 1 Emergency stop button
PN
Product ID
2TLA030054R0100
EXTTYPE
Extended Product Type
INCA 1
INVDES
Invoice Description
INCA 1 Emergency stop button
DES
Description
Emergency stop button for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
DESCLONG
Long Description
Emergency stop button for panel mounting, 22.5 mm holes, 2 NC contacts, status LED in button, terminal blocks.
INTNO
International product number
7350024460018
MANUID
Product number of the Manufacturer
2TLA030054R0100
EF001403
Unlocking method
Other
EF008255
Number of contacts as normally closed contact
0
EF008256
Number of contacts as normally open contact
0
EF005474
Degree of protection (IP)
Other
EF011959
Degree of protection (NEMA)
Other
EF000003
Mounting method
Surface mounting
EF006820
Connection type auxiliary circuit
Other
CTN
Customs tariff number
8536508090
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
INCA 1