您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
22SF36
NSK Rolling Bearing
Rolling Bearings
Needle Bearings
Spherical Bushings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{nsk_rb/roller_bearings/needle_bearings/spherical_bushings/inch_asmtab.prj},{NB=NSK_22SF36},{IDNR=},{ORDER=22SF36},{SD=57.150},{SDI=2.250},{D=90.488},{DI=3.5625},{C=42.85},{B=50.01},{U=82.17},{CDN=243000},{CDK=24800},{CSN=750000},{CSK=76500},{ALP=6.5},{MASS=1.300},{SD1=65.1},{RA=0.0},{RA1=0.001},{RB=0.8},{SC=1},{PPATH=inch_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
公司
NSK Rolling Bearing
描述
Inch
明细表
22SF36
ORDER
Order number
22SF36
22SF36
SD
Inside Diameter
57.150
57.150
mm
D
Diameter
90.488
90.488
mm
C
Width
42.85
42.85
mm
B
with Screw driver slot(CFE.CFE..R.UUR.UU)
50.01
50.01
mm
U
Diameter
82.17
82.17
mm
CDN
Full complement type with Hexagon Hole(CFE...VBR.VB.VBUUR.VBUU)
243000
243000
N
CDK
Full complement type with Hexagon Hole(CFE...VBR.VB.VBUUR.VBUU)
24800
24800
kgf
CSN
Full complement type with Screw driver slot (CFE...VR.V.VUUR.VUU)
750000
750000
N
CSK
Full complement type with Screw driver slot (CFE...VR.V.VUUR.VUU)
76500
76500
kgf
ALP
CF...VBR.VBUUR
6.5
6.5
degree
MASS
with Thrust Ball Bearing-with Inner Rings(NAXI.NAXI...Z)
1.300
1.300
kg
SD1
Diameter
65.1
65.1
mm
RA
r max (Shaft)
0.0
0.0
mm
RB
r max (Housing)
0.8
0.8
mm