??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira Drawer set, 70 mm, Quadro 25, silver - InnoTech Atira Drawer set, 70 mm, Quadro 25, silver
Bill of material
9209455
ARTICLENO
Order Number
NL
mm
A
1.000 mm
B
mm
C
1.000 mm
EB
9.500 mm