9225116
Hettich
Drawer systems
InnoTech Atira Double walled drawer system
White
All inclusive set
Pot and pan drawer
Height 144 mm, Q25, CN sets
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hettich/drawer_systems/innotech_atira_double_wall/white/all_inc_set/ppd/h_144_q25_cn_sets/h_144_q25_asm_tab.prj},{NB=9225116},{ARTICLENO=9225116},{NL=350.000},{A=1.000},{B=5.000},{C=1.000},{EB=12.500},{PPATH=h_144_q25_asm_tpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira pot and pan drawer railing edgy, Set H144 white Quadro 25 with Silent System - InnoTech Atira pot and pan drawer railing edgy, Set H144 white Quadro 25 with Silent System
Bill of material
9225116
ARTICLENO
Order Number
9225116
9225116
NL
350.000
350.000
mm
A
1.000
mm
B
5.000
5.000
mm
C
1.000
mm
EB
12.500
mm