??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira Pot-and-pan drawer with railing, Quadro V6, silver - InnoTech Atira Pot-and-pan drawer with railing, Quadro V6, silver
Bill of material
9209476
ARTICLENO
Ident number
9209476
NL
470.000 mm
A
1.000 mm
B
5.000 mm
C
1.000 mm
EB
9.500
L
347.500