??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira Preassembled drawer, 70 silver - InnoTech Atira Preassembled drawer, 70 silver
Bill of material
9213494
ARTICLENO
Order Number
CW
Cabinet width
mm
NL
Nominal Length
470.000 mm
FINISH
Silver mm
C
for condition
1.000 mm
C1
for condition
45307 mm