??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
InnoTech drawer side 470 mm/54mm left - InnoTech drawer side 470 mm/54mm left
Bill of material
9196190
ARTICLENO
Order Number
9196190
FINISH
Silver
L
Nominal Length
470.000 mm
AL
Article Length
480.000 mm