??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bodenschatz
Description
Innox shelf - Sanitary accessories
Bill of material
BA24IN162
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Dimensions
cm
WSM
Wall / standing model
Drill / Glue
W
Width
mm
H
Height
62 mm
L
Length
98 mm
GW
Installation height
1 m
NW
Netto weight
kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN162/