??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Insert SAOXM (Single Component) - SC-I 045 AR-FDC
Bill of material
SCHMALZ 10.01.24.00009 SC-I 045 AR-FDC
NAME
Name
10_01_24_00009
NNCUSTOM
SC-I 045 AR-FDC
NTCUSTOM
Schmalz-Connector Einleger
NBCUSTOM
SC-I 045 AR-FDC
LINACUSTOM
SC-I 045 AR-FDC
ARTNR
Order number
10.01.24.00009
C620
B3
16 mm
C677
d4
12.7 mm
C116
H2
8.5 mm
C623
H4
13.9 mm
C617
L3
55.8 mm
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
60 °Sh
C575
Weight
5.4 g